Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
norelem
Description
41410 - Jaw plates with pins
Bill of material
41410-0901
BEST
Order No.
B
width
mm
H
height
35 mm
S
Length
8.5 mm
N
Menge
Stk
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D