Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
41183 - Attachment step jaws for centric vice, jaw width 65 mm
Bill of material
41183-06532
BEST
Order No.
41183-06532
B
width
38 mm
B1
distance
8 mm
B2
distance
11 mm
B3
distance
11 mm
H
height
32 mm
H1
height
9.5 mm
H2
height
27 mm
L
Length
65 mm
L1
distance
34
GEW
Approx. weight
0.3584 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
4059495439648
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D