Catalog navigation
Seleção de modelos em CAD
Available products: 4
HELP_VARIABLE
Company
norelem
Description
27811 - Swivel feet ball joints with internal thread
Bill of material
27811-081
BEST
Order No.
MATERIAL
Material
D
diameter
mm
L1
Length
7.5 mm
T
Screw-depth
10 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
EAN
EAN-Nr. norelem
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
Dimensão
2D