Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
norelem
Description
27902 - Spring hinges steel, stainless steel or aluminium 120 mm
Bill of material
27902-24012001
BEST
Order No.
FORM
Form
MATERIAL
Material
AUSF
version
AUSF1
version 1
A
width
40 mm
A1
Distance
mm
B
Length
120 mm
B1
Distance
mm
D
diameter
mm
D1
diameter
4 mm
S
thickness
1.5 mm
F1
N
F2
N
GEW
Approx. weight
kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D