Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
NORO
Description
Redler outlet gates with transition piece, pneumatically operated, lifting cylinder - Regulating and shut-off valves
Bill of material
NORO Redler outlet gates with transition piece, pneumatically operated, lifting cylinder 17227851
ARTNR
Part number
DN
Diameter
mm
GATE
Gate
A
Length A
mm
B
Width B
mm
C
Width C
710 mm
D
Width D
600 mm
E
Length E
mm
S
Thickness
2 mm
MAT
Material
SF
Surface
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D