Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Parker Electromechanical
Description
401XR - 401XR Series (41 mm wide profile)
Bill of material
401050XRMS__D9H1L1C1M2E1R1;HTS:8483405010
PN
Part No.
401050XRMS__D9H1L1C1M2E1R1;HTS:8483405010
SERIES
Series
XR Series
C1
Series
C2
Table Travel
C3
Model
C12
Mounting (Metric)
C4
Grade
C5
Drive Screw
C6
Home Sensor
C7
Limit Sensor
C8
Motor Coupling
C9
Motor Mount
C10
Encoder
C11
Required Designator
A
209.3 mm
B
82.8 mm
C
80.0 mm
D
1.000
E
80.0 mm
J
123.0 mm
F
40.9 mm
G
39.1 mm
H
- mm
I
6.5 mm
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D