카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
IC-KP-B17-AIDA1 - RFID Control Interfaces
Bill of material
IC-KP-B17-AIDA1
PRODUCT_PICTURE
Product Picture
MANUID
IC-KP-B17-AIDA1
DESCSHORT
Short Description
Control interface unit IC-KP-B17-AIDA1
EAN
4050143027378
MANUTYPEDESC
Manufacturer Type Description
IC-KP-B17-AIDA1
BAF634008
Material
aluminum
BAC078007
Supply voltage type
DC
BAF016004
Width
105 mm
BAB577006
Depth
148 mm
BAA020007
Height
73 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
1.250
LENGTH
0.167
WIDTH
0.144
DEPTH
0.088
CTC
Customs tariff number
8471 9000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
치수도
2D