您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
IQT1-FP-R4-V1
Pepperl+Fuchs
Identification Systems
RFID
RFID Control Interfaces
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{pepperl_fuchs/identification20systems/rfid/rfid20control20interfaces/iqt1-fp-r4-v1.prj},{NB=IQT1-FP-R4-V1},{MANUID=IQT1-FP-R4-V1},{AAS347001=26000.000},{AAS348001=26000.000},{BAF016004=80},{BAB577006=108.5},{BAA020007=40},{NOCUPEROU=1},{VOLUME=MIN},{WEIGHT=0.410},{LENGTH=0.120},{WIDTH=0.050},{DEPTH=0.005},{PRODUCT_PICTURE=../../../_pool_/72/7c/d426334a_int.png},{DESCSHORT=Read/write station IQT1-FP-R4-V1},{EAN=4050143044573},{MANUTYPEDESC=IQT1-FP-R4-V1},{AAF529001=13,56 MHz},{BAF634008=Plastic},{BAC078007=DC},{COO=SG},{CTC=8471 9000 000 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One},{CONTENTUNIT=One},{DEEPLINK_ENG=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowProductDocByPartNo=265937&LanId=ENG}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
IQT1-FP-R4-V1 - RFID Control Interfaces
Bill of material
IQT1-FP-R4-V1
PRODUCT_PICTURE
Product Picture
MANUID
IQT1-FP-R4-V1
DESCSHORT
Short Description
Read/write station IQT1-FP-R4-V1
EAN
4050143044573
MANUTYPEDESC
Manufacturer Type Description
IQT1-FP-R4-V1
AAF529001
frequency range
13,56 MHz
BAF634008
Material
Plastic
AAS347001
max. transfer rate (RFID reading)
26000.000
bit/s
AAS348001
max. transfer rate (RFID writing)
26000.000
bit/s
BAC078007
Supply voltage type
DC
BAF016004
Width
80
mm
BAB577006
Depth
108.5
mm
BAA020007
Height
40
mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.410
LENGTH
0.120
WIDTH
0.050
DEPTH
0.005
CTC
Customs tariff number
8471 9000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D