Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
INY360D-F99-2U2E2-5M - Inclination Sensors
Bill of material
INY360D-F99-2U2E2-5M
PRODUCT_PICTURE
Product Picture
MANUID
INY360D-F99-2U2E2-5M
DESCSHORT
Short Description
Inclination sensor INY360D-F99-2U2E2-5M
EAN
4050143025176
MANUTYPEDESC
Manufacturer Type Description
INY360D-F99-2U2E2-5M
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.670
LENGTH
0.232
WIDTH
0.255
DEPTH
0.053
CTC
Customs tariff number
9031 8020 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommandations
Chargement des données ...
Modèles CAO générés
Aperçus 3D
3D
Infos techniques
2D