Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
ML300-8-100-RT/79a/115/122 - Diffuse mode sensor
Bill of material
ML300-8-100-RT/79a/115/122
PRODUCT_PICTURE
Product Picture
MANUID
ML300-8-100-RT/79a/115/122
DESCSHORT
Short Description
Diffuse mode sensor ML300-8-100-RT/79a/115/122
EAN
4050143036004
MANUTYPEDESC
Manufacturer Type Description
ML300-8-100-RT/79a/115/122
AAC906005
Max. range of light scanner
100 mm
BAA038006
min. ambient temperature
-25 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
AAD251006
Material of the cable mantle
Polyvinyl chloride
BAD945004
Wave length of the sensors
660 nm
BAD823004
Width of sensor
30 mm
BAD950006
Material of the optical surface
Glass
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
55.00 °C
BAC461010
Housing material
Polyester
BAD856005
Length of sensor
15 mm
BAD849004
Height of sensor
30 mm
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CH
WEIGHT
0.070
LENGTH
0.159
WIDTH
0.169
DEPTH
0.020
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D