您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
OBT150-18GM40-E2
Pepperl+Fuchs
Photoelectric Sensors
Diffuse mode sensor
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{pepperl_fuchs/photoelectric20sensors/diffuse20mode20sensor/obt150-18gm40-e2.prj},{NB=OBT150-18GM40-E2},{MANUID=OBT150-18GM40-E2},{AAC906005=150},{BAC640005=100},{BAA038006=-40},{BAD826005=18},{BAA039006=60.00},{BAD856005=40},{BAD900004=500.000},{NOCUPEROU=1},{PRODUCT_PICTURE=../../../_pool_/49/09/d452532a_int.png},{DESCSHORT=Triangulation sensor (BGS) OBT150-18GM40-E2},{EAN=4050143492411},{MANUTYPEDESC=OBT150-18GM40-E2},{BAD859008=Red light, non-polarized},{BAD915006=DC},{AAD251006=Polyvinyl chloride},{BAD950006=Plastic},{BAD898005=PNP},{BAD840006=cylinder, thread},{BAC461010=brass nickel-plated},{BAD722009=No},{BAD831010=with cable preassembled},{COO=VN},{CTC=8536 5019 900 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One},{CONTENTUNIT=One}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBT150-18GM40-E2 - Diffuse mode sensor
Bill of material
OBT150-18GM40-E2
PRODUCT_PICTURE
Product Picture
MANUID
OBT150-18GM40-E2
DESCSHORT
Short Description
Triangulation sensor (BGS) OBT150-18GM40-E2
EAN
4050143492411
MANUTYPEDESC
Manufacturer Type Description
OBT150-18GM40-E2
AAC906005
Max. range of light scanner
150
mm
BAC640005
Max. output current
100
mA
BAA038006
min. ambient temperature
-40
°C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
AAD251006
Material of the cable mantle
Polyvinyl chloride
BAD826005
Diameter of sensor
18
mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
60.00
°C
BAC461010
Housing material
brass nickel-plated
BAD856005
Length of sensor
40
mm
BAD900004
Switch frequency
500.000
Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D