您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
RLK31-8-2500-IR/31/33/115-5M
Pepperl+Fuchs
Photoelectric Sensors
Diffuse mode sensor
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{pepperl_fuchs/photoelectric20sensors/diffuse20mode20sensor/rlk31-8-2500-ir2f312f332f115-5m.prj},{NB=RLK31-8-2500-IR/31/33/115-5M},{MANUID=RLK31-8-2500-IR/31/33/115-5M},{AAC906005=2500},{BAA038006=-25},{BAD945004=850},{BAD823004=18},{BAA039006=55.00},{BAD856005=35},{BAD849004=62},{BAD900004=20.000},{NOCUPEROU=1},{VOLUME=0.001},{WEIGHT=0.370},{LENGTH=0.131},{WIDTH=0.215},{DEPTH=0.048},{PRODUCT_PICTURE=../../../_pool_/58/eb/d406248a_int.png},{DESCSHORT=Diffuse mode sensor RLK31-8-2500-IR/31/33/115-5M},{EAN=4050143025992},{MANUTYPEDESC=RLK31-8-2500-IR/31/33/115-5M},{BAD859008=Infrared light},{BAD915006=AC/DC},{BAD950006=Plastic},{BAD898005=Relay contact},{BAD840006=Block},{BAC461010=Polycarbonate},{BAD722009=No},{BAD831010=with cable preassembled},{COO=VN},{CTC=8536 5080 900 [DE]}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RLK31-8-2500-IR/31/33/115-5M - Diffuse mode sensor
Bill of material
RLK31-8-2500-IR/31/33/115-5M
PRODUCT_PICTURE
Product Picture
MANUID
RLK31-8-2500-IR/31/33/115-5M
DESCSHORT
Short Description
Diffuse mode sensor RLK31-8-2500-IR/31/33/115-5M
EAN
4050143025992
MANUTYPEDESC
Manufacturer Type Description
RLK31-8-2500-IR/31/33/115-5M
AAC906005
Max. range of light scanner
2500
mm
BAA038006
min. ambient temperature
-25
°C
BAD859008
Type of light
Infrared light
BAD915006
Voltage type
AC/DC
BAD945004
Wave length of the sensors
850
nm
BAD823004
Width of sensor
18
mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
Relay contact
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
55.00
°C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
35
mm
BAD849004
Height of sensor
62
mm
BAD900004
Switch frequency
20.000
Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.370
LENGTH
0.131
WIDTH
0.215
DEPTH
0.048
CTC
Customs tariff number
8536 5080 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D