Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
PERI
Description
102400 - DK 38/48
Bill of material
102400
ARTICLENUMBER
Art.-Nr.
102400
SHORTNAME
DK 38/48
ARTIKLENAME
Article Name
SWIVEL COUPLING DK 38/48, GALV
ARTICLEDESC
Article Description
For Scaffold Tubes Ø 48 mm and Ø 38 mm.
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LODLEVEL
LOD Level
LENGHT
0 mm
WIDTH
0 mm
HEIGHT
0 mm
AREA
0 mm^2
WEIGHT
1.10 kg
ARTICLESTATUS
1 - Standard Article
RENTABLE
UNIT
PC
PRODUCTINFO
Product Information
https://www.peri.com/en/products/scaffolding.html
PROCURUMENTLOC
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
DOCUMENTSADD
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D