Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1376162 - VAL-MB-T2-1000DC-2+V-R
Bill of material
PHOENIX CONTACT 1376162
MANUID
Product number of the Manufacturer
1376162
DESCSHORT
Short Description
Type 2 surge arrester
DESCLONG
Long Description
Surge protective device, acc. to type 2/class II, for grounded, unipolar DC supply systems up to 1100 V DC, for DIN rail mounting, with remote indication contact.
MANUTYPEDESC
Manufacturer Type Description
VAL-MB-T2-1000DC-2+V-R
PREVIEW
Preview
INTNO
International product number
4063151740320
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAG640
Assembly type
DIN track
AAF040
net weight
0.531 kg
AAI734
max. continuous voltage (at AC)
1100 V
AAI735
max. continuous voltage (at DC)
1000 V
AAK366
system configuration
DC
AAI904
voltage protection level
4.500 kV
AAK867
exhausting
No
AAM021
category type 1 present
No
AAP898
construction size
4 Div.
AAK203
type of poles
2
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAJ117
max. conductor cross section (flexible, fine-strand)
35 mm^2
AAJ118
min. conductor cross section (flexible, fine-strand)
2.500 mm^2
AAI832
nominal discharge surge current (8/20)
20 kA
AAO663
GTIN
4063151740320
AAW338
Manufacturer product designation
Type 2 surge arrester
AAU734
Manufacturer product description
Surge protective device, acc. to type 2/class II, for grounded, unipolar DC supply systems up to 1100 V DC, for DIN rail mounting, with remote indication contact.
AAO057
Product type
VAL-MB-T2-1000DC-2+V-R
AAY811
URI of the product
http://www.phoenixcontact.com/product/1376162
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D