Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2765408 - CT 10-2/2-GS/3E
Bill of material
PHOENIX CONTACT 2765408
MANUID
Product number of the Manufacturer
2765408
DESCSHORT
Short Description
Magazine
DESCLONG
Long Description
Coarse protection card cage CT, for holding 10 three-electrode gas-filled surge arresters, unequipped. Version: 10 double conductors
MANUTYPEDESC
Manufacturer Type Description
CT 10-2/2-GS/3E
PREVIEW
Preview
INTNO
International product number
4017918066307
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
4
BAG640
Assembly type
Plug insert
AAF040
net weight
0.048 kg
AAT080
Pole number
20
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAK955
explosion-tested version
No
AAL498
decoupling inductance present
No
AAO663
GTIN
4017918066307
AAW338
Manufacturer product designation
Magazine
AAU734
Manufacturer product description
Coarse protection card cage CT, for holding 10 three-electrode gas-filled surge arresters, unequipped. Version: 10 double conductors
AAO057
Product type
CT 10-2/2-GS/3E
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
No generation actions are associated with this part