Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2920683 - SFP 1-15/120AC
Bill of material
PHOENIX CONTACT 2920683
MANUID
Product number of the Manufacturer
2920683
DESCSHORT
Short Description
EMC filter surge protection device
DESCLONG
Long Description
Device protection, according to type 3/class III, with network interference suppression filter to prevent high-frequency interference voltages, for 1-phase power supply networks with separate N and PE (3-conductor system: L1, N, PE), with remote indication contact.
MANUTYPEDESC
Manufacturer Type Description
SFP 1-15/120AC
PREVIEW
Preview
INTNO
International product number
4046356158565
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAG640
Assembly type
DIN track
AAF040
net weight
0.571 kg
AAT080
Pole number
2
AAI734
max. continuous voltage (at AC)
150 V
AAI910
voltage protection level (L-N)
0.450 kV
AAI847
nominal voltage (at AC)
120 V
AAG363
min. conductor cross section solid (solid, stranded)
2.500 mm^2
AAI904
voltage protection level
0.450 kV
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAG362
max. conductor cross section solid (solid, stranded)
6 mm^2
AAI911
voltage protection level (L-PE/N-PE)
0.450 kV
AAJ018
max. rated cross section (flexible, fine strand)
4 mm^2
AAJ019
min. rated cross section (flexible, fine strand)
2.500 mm^2
AAL872
interference suppressor filter present
Yes
AAM023
category type 3 present
Yes
AAI833
nominal discharge surge current (8/20) (L+N-PE)
3 kA
AAI834
nominal discharge surge current (8/20) (L-N)
3 kA
AAI841
nominal load current
15 A
AAO663
GTIN
4046356158565
AAW338
Manufacturer product designation
EMC filter surge protection device
AAU734
Manufacturer product description
Device protection, according to type 3/class III, with network interference suppression filter to prevent high-frequency interference voltages, for 1-phase power supply networks with separate N and PE (3-conductor system: L1, N, PE), with remote indication contact.
AAO057
Product type
SFP 1-15/120AC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Zalecenia
Loading ...
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania