Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2804636 - LIT 2X1-24
Bill of material
PHOENIX CONTACT 2804636
MANUID
Product number of the Manufacturer
2804636
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Surge protection in one-piece 6.2 mm wide DIN rail module for two conductors with common reference potential.
MANUTYPEDESC
Manufacturer Type Description
LIT 2X1-24
PREVIEW
Preview
INTNO
International product number
4046356428316
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
BAG640
Assembly type
DIN track
AAF040
net weight
0.05346 kg
AAI848
nominal voltage (at DC)
24 V
AAI734
max. continuous voltage (at AC)
25 V
AAI735
max. continuous voltage (at DC)
36 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
5 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
0.350 A
AAK530
Connection 1
Clamp
AAI906
voltage protection level (core/earth)
60 V
AAO663
GTIN
4046356428316
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Surge protection in one-piece 6.2 mm wide DIN rail module for two conductors with common reference potential.
AAO057
Product type
LIT 2X1-24
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
рекомендации
Загрузка ...
Загрузка CAD-моделей
Предварительные просмотры
3D
2D