Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2838539 - CTM 1X2-110AC
Bill of material
PHOENIX CONTACT 2838539
MANUID
Product number of the Manufacturer
2838539
DESCSHORT
Short Description
Surge protection plug
DESCLONG
Long Description
LSA-PLUS plug (COMTRAB CTM) for floating signal circuits, for protecting a double wire from analog and digital telecommunications interfaces (up to 50 Mbps). Nominal voltage: 110 V AC
MANUTYPEDESC
Manufacturer Type Description
CTM 1X2-110AC
PREVIEW
Preview
INTNO
International product number
4017918819569
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
87
AAF040
net weight
0.010 kg
AAI734
max. continuous voltage (at AC)
125 V
AAI735
max. continuous voltage (at DC)
60 V
AAI847
nominal voltage (at AC)
110 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
5 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
0.380 A
AAI905
voltage protection level (core/core)
260 V
AAI906
voltage protection level (core/earth)
800 V
AAO663
GTIN
4017918819569
AAW338
Manufacturer product designation
Surge protection plug
AAU734
Manufacturer product description
LSA-PLUS plug (COMTRAB CTM) for floating signal circuits, for protecting a double wire from analog and digital telecommunications interfaces (up to 50 Mbps). Nominal voltage: 110 V AC
AAO057
Product type
CTM 1X2-110AC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
рекомендации
Загрузка ...
Загрузка CAD-моделей
Предварительные просмотры
3D
2D