Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1243879 - CA-07P1N126Z00X
Bill of material
PHOENIX CONTACT 1243879
MANUID
Product number of the Manufacturer
1243879
DESCSHORT
Short Description
Device connector front mounting
DESCLONG
Long Description
M23, Device connector front mounting, CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 7, Direction of rotation: Standard, type of contact: Pin, Solder connection, Axial seal, Central fastening Pg13,5, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
CA-07P1N126Z00X
PREVIEW
Preview
INTNO
International product number
4063151401795
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAF040
net weight
0.030 kg
AAB382
Type of accessory
Device connector front mounting
AAO663
GTIN
4063151401795
AAW338
Manufacturer product designation
Device connector front mounting
AAU734
Manufacturer product description
M23, Device connector front mounting, CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 7, Direction of rotation: Standard, type of contact: Pin, Solder connection, Axial seal, Central fastening Pg13,5, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
AAO057
Product type
CA-07P1N126Z00X
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Zalecenia
Loading ...
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania