Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900958 - RIF-0-BPT/21
Bill of material
PHOENIX CONTACT 2900958
MANUID
Product number of the Manufacturer
2900958
DESCSHORT
Short Description
Relay base
DESCLONG
Long Description
Relay base RIF-0..., for miniature power relay with 1 changeover contact or solid-state relays of the same design, Push-in connection, for mounting on NS 35/7,5
MANUTYPEDESC
Manufacturer Type Description
RIF-0-BPT/21
PREVIEW
Preview
INTNO
International product number
4046356733014
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAB392
certificate/approval
EAC
BAG640
Assembly type
DIN track
BAF016
width
6.13 mm
BAA020
height
91.71 mm
AAF040
net weight
0.020 kg
BAB577
depth
78.0 mm
BAD831
Design of electrical connection
Spring pulley connection
BAD470
detachable terminals present
No
AAI319
number of pins
5
BAD454
Functional extension possible
No
AAO663
GTIN
4046356733014
AAW338
Manufacturer product designation
Relay base
AAU734
Manufacturer product description
Relay base RIF-0..., for miniature power relay with 1 changeover contact or solid-state relays of the same design, Push-in connection, for mounting on NS 35/7,5
AAO057
Product type
RIF-0-BPT/21
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
2D