Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2911058 - ST-OE3- 24DC/ 48DC/100
Bill of material
PHOENIX CONTACT 2911058
MANUID
Product number of the Manufacturer
2911058
DESCSHORT
Short Description
Solid-state relays
DESCLONG
Long Description
Plug-in input solid-state relay, with LED and protective circuit in input and output circuits, input: 24 V DC, output: 8 - 48 V DC/max. 100 mA, can be plugged into basic terminal blocks
MANUTYPEDESC
Manufacturer Type Description
ST-OE3- 24DC/ 48DC/100
PREVIEW
Preview
INTNO
International product number
4017918079482
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
IEC 60664, IEC 60664A, DIN VDE 0110
AAF040
net weight
0.029 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
AAF691
max. output voltage
48 V
AAF692
min. output voltage
8 V
AAF704
min. primary voltage range
21.600 V
AAB460
Rated operating current Ie
0.100 A
AAF703
max. input voltage
26.400 V
AAO663
GTIN
4017918079482
AAW338
Manufacturer product designation
Solid-state relays
AAU734
Manufacturer product description
Plug-in input solid-state relay, with LED and protective circuit in input and output circuits, input: 24 V DC, output: 8 - 48 V DC/max. 100 mA, can be plugged into basic terminal blocks
AAO057
Product type
ST-OE3- 24DC/ 48DC/100
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
2D