Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2964254 - DEK-OE- 24DC/ 48DC/100/T
Bill of material
PHOENIX CONTACT 2964254
MANUID
Product number of the Manufacturer
2964254
DESCSHORT
Short Description
Solid-state relay terminal block
DESCLONG
Long Description
Input solid-state relay terminal block, input: 24 V DC, output: 3 - 48 V DC/100 mA, with isolating plug in output, terminal block width: 6.2 mm
MANUTYPEDESC
Manufacturer Type Description
DEK-OE- 24DC/ 48DC/100/T
PREVIEW
Preview
AAP798
Application standards
IEC 60664, IEC 60664A, DIN VDE 0110
BAB392
certificate/approval
EAC
AAF040
net weight
0.021 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
BAC065
Input voltage, type
DC
AAF691
max. output voltage
48 V
AAF692
min. output voltage
3 V
AAF704
min. primary voltage range
21.600 V
AAB460
Rated operating current Ie
0.100 A
BAB968
Output voltage type
DC
AAF703
max. input voltage
26.400 V
AAO663
GTIN
4017918100803
AAW338
Manufacturer product designation
Solid-state relay terminal block
AAU734
Manufacturer product description
Input solid-state relay terminal block, input: 24 V DC, output: 3 - 48 V DC/100 mA, with isolating plug in output, terminal block width: 6.2 mm
AAO057
Product type
DEK-OE- 24DC/ 48DC/100/T
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918100803
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
62
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D