Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2964487 - DEK-OE- 12DC/ 48DC/100
Bill of material
PHOENIX CONTACT 2964487
MANUID
Product number of the Manufacturer
2964487
DESCSHORT
Short Description
Solid-state relay terminal block
DESCLONG
Long Description
Input solid-state relay terminal block, input: 12 V DC, output: 3 - 48 V DC/100 mA, terminal block width: 6.2 mm
MANUTYPEDESC
Manufacturer Type Description
DEK-OE- 12DC/ 48DC/100
PREVIEW
Preview
AAP798
Application standards
IEC 60947-5-1
AAF040
net weight
0.021 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
AAF691
max. output voltage
48 V
AAF692
min. output voltage
3 V
AAF704
min. primary voltage range
9.600 V
AAB460
Rated operating current Ie
0.100 A
AAF703
max. input voltage
14.400 V
AAO663
GTIN
4017918125141
AAW338
Manufacturer product designation
Solid-state relay terminal block
AAU734
Manufacturer product description
Input solid-state relay terminal block, input: 12 V DC, output: 3 - 48 V DC/100 mA, terminal block width: 6.2 mm
AAO057
Product type
DEK-OE- 12DC/ 48DC/100
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918125141
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
2D