Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
2983002 - UMK- 1 OM-R/AMS
Lista materiale
PHOENIX CONTACT 2983002
MANUID
Product number of the Manufacturer
2983002
DESCSHORT
Short Description
Optocoupler module
DESCLONG
Long Description
The UMK-1 OM-R/AMS is the wiring interface and coupling level in one unit: Diagnostic and status indicator, polarity and surge protection at the input, assembly option with solid-state relay up to 350 V DC/1 A or 480 V AC/5 A
MANUTYPEDESC
Manufacturer Type Description
UMK- 1 OM-R/AMS
PREVIEW
Preview
INTNO
International product number
4046356149501
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAP798
Application standards
DIN EN 50178
AAF040
net weight
0.045 kg
BAD391
LED display present
No
AAO663
GTIN
4046356149501
AAW338
Manufacturer product designation
Optocoupler module
AAU734
Manufacturer product description
The UMK-1 OM-R/AMS is the wiring interface and coupling level in one unit: Diagnostic and status indicator, polarity and surge protection at the input, assembly option with solid-state relay up to 350 V DC/1 A or 480 V AC/5 A
AAO057
Product type
UMK- 1 OM-R/AMS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
2D