Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2821180 - DB 50- 90 BU
Bill of material
PHOENIX CONTACT 2821180
MANUID
Product number of the Manufacturer
2821180
DESCSHORT
Short Description
Wire bridge
DESCLONG
Long Description
Flexible wire loop bridge, 50-pos., conductor cross-section: 0.5 mm2, loop length: 90 mm, ferrule length: 8 mm, color: blue
MANUTYPEDESC
Manufacturer Type Description
DB 50- 90 BU
PREVIEW
Preview
INTNO
International product number
4017918077068
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.037 kg
AAB382
Type of accessory
Connecting bridge
AAO663
GTIN
4017918077068
AAW338
Manufacturer product designation
Wire bridge
AAU734
Manufacturer product description
Flexible wire loop bridge, 50-pos., conductor cross-section: 0.5 mm2, loop length: 90 mm, ferrule length: 8 mm, color: blue
AAO057
Product type
DB 50- 90 BU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Zalecenia
Loading ...
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania