Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1336547 - MACX-MR-3V-900-PT
Bill of material
PHOENIX CONTACT 1336547
MANUID
Product number of the Manufacturer
1336547
DESCSHORT
Short Description
Monitoring relay
DESCLONG
Long Description
3-phase voltage monitoring relay, with overvoltage, undervoltage, window monitoring as well as phase sequence, phase loss failure, asymmetry (adjustable asymmetry) and neutral monitoring functions. 24 V AC/DC … 240 V AC/DC wide range power supply, with adjustable threshold values, response delay, and supporting failure record storage and NFC communication. True RMS value test.
MANUTYPEDESC
Manufacturer Type Description
MACX-MR-3V-900-PT
PREVIEW
Preview
INTNO
International product number
4063151636579
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
82
BAF016
width
45.2 mm
BAA020
height
108.007732 mm
AAF040
net weight
0.298 kg
BAB577
depth
114 mm
BAD831
Design of electrical connection
Push-in connection
BAC228
Greatest value of measuring range for voltage
900 V
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
0
BAC070
Voltage type of the measurement range
AC
BAA690
Lowest value of measurement range for voltage
480 V
AAO663
GTIN
4063151636579
AAW338
Manufacturer product designation
Monitoring relay
AAU734
Manufacturer product description
3-phase voltage monitoring relay, with overvoltage, undervoltage, window monitoring as well as phase sequence, phase loss failure, asymmetry (adjustable asymmetry) and neutral monitoring functions. 24 V AC/DC … 240 V AC/DC wide range power supply, with adjustable threshold values, response delay, and supporting failure record storage and NFC communication. True RMS value test.
AAO057
Product type
MACX-MR-3V-900-PT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
建議
Loading ...
下載CAD模型
Previews
3D
2D