카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2885773 - EMD-FL-3V-230
Bill of material
PHOENIX CONTACT 2885773
MANUID
Product number of the Manufacturer
2885773
DESCSHORT
Short Description
Monitoring relay
DESCLONG
Long Description
Monitoring relay for monitoring 3-phase voltages of 160…300 V AC, undervoltage, window, phase sequence, phase failure, asymmetry, wide range power supply unit, 2 changeover contacts
MANUTYPEDESC
Manufacturer Type Description
EMD-FL-3V-230
PREVIEW
Preview
INTNO
International product number
4046356100786
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
EN 50178
BAB392
certificate/approval
EAC
BAF016
width
22.5 mm
BAA020
height
90 mm
AAF040
net weight
0.1649 kg
BAB577
depth
113 mm
BAD831
Design of electrical connection
Screw connection
AAB959
min. rated control voltage Us with AC 60 Hz
24 V
AAB958
min. rated control voltage Us with AC 50 Hz
24 V
AAB960
min. rated control voltage Us with DC
24 V
BAC228
Greatest value of measuring range for voltage
299 V
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
2
BAC070
Voltage type of the measurement range
AC
BAA690
Lowest value of measurement range for voltage
161 V
AAO663
GTIN
4046356100786
AAW338
Manufacturer product designation
Monitoring relay
AAU734
Manufacturer product description
Monitoring relay for monitoring 3-phase voltages of 160…300 V AC, undervoltage, window, phase sequence, phase failure, asymmetry, wide range power supply unit, 2 changeover contacts
AAO057
Product type
EMD-FL-3V-230
AAY811
URI of the product
http://www.phoenixcontact.com/product/2885773
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
AT
DEEPLINK
Deeplink
Deeplink
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
2D