Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1336527 - MACX-MR-PTC-PT
Bill of material
PHOENIX CONTACT 1336527
MANUID
Product number of the Manufacturer
1336527
DESCSHORT
Short Description
Monitoring relay
DESCLONG
Long Description
Temperature monitoring relay of the motor winding (max. 2x3 PTCs) for temperature sensors according to DIN 44081 and DIN 44082 with short-circuit monitoring of the PTC thermistor circuit, dynamic line break monitoring, 2-channel detection circuit. It can be read using smart phone app via NFC wireless communication function, 1x2 PDT dry contact outputs, closed circuit principle, manual reset, optional screw connection and plug-in connection.
MANUTYPEDESC
Manufacturer Type Description
MACX-MR-PTC-PT
PREVIEW
Preview
INTNO
International product number
4063151637712
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
82
BAF016
width
22.6 mm
BAA020
height
108.007732 mm
AAF040
net weight
0.195 kg
BAB577
depth
114 mm
BAD831
Design of electrical connection
Push-in connection
BAD470
detachable terminals present
No
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
0
AAO663
GTIN
4063151637712
AAW338
Manufacturer product designation
Monitoring relay
AAU734
Manufacturer product description
Temperature monitoring relay of the motor winding (max. 2x3 PTCs) for temperature sensors according to DIN 44081 and DIN 44082 with short-circuit monitoring of the PTC thermistor circuit, dynamic line break monitoring, 2-channel detection circuit. It can be read using smart phone app via NFC wireless communication function, 1x2 PDT dry contact outputs, closed circuit principle, manual reset, optional screw connection and plug-in connection.
AAO057
Product type
MACX-MR-PTC-PT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D