Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2702357 - PSR-MM30-2NO-2DO-24DC-SC
Bill of material
PHOENIX CONTACT 2702357
MANUID
Product number of the Manufacturer
2702357
DESCSHORT
Short Description
Safety relay module
DESCLONG
Long Description
2-channel over-speed and zero-speed safety relay up to SIL 3, Cat. 4, PL e, 2 safe relay outputs, suitable for connecting HTL, TTL, or sine/cosine encoders as well as proximity switches, plug-in screw terminal block, width: 22.5 mm
MANUTYPEDESC
Manufacturer Type Description
PSR-MM30-2NO-2DO-24DC-SC
PREVIEW
Preview
AAP798
Application standards
EN ISO 13849
BAB392
certificate/approval
CE
BAF016
width
22.6 mm
BAA020
height
112.19 mm
AAF040
net weight
0.192 kg
BAB577
depth
114.5 mm
BAD831
Design of electrical connection
Screw connection
BAD470
detachable terminals present
Yes
AAB960
min. rated control voltage Us with DC
24 V
BAC050
Type of actuation
DC
BAD854
Category safety pursuant to EN 954-1
Invalid
AAC073
Performance level acc. to EN ISO 13849-1
0
AAB837
max. operating frequency
2000 Hz
AAP756
Number of undelayed semi-conductor outputs with signaling function
0
AAI230
number of outputs, signaling function, undelayed, with contact
0
AAP415
Number of delayed semi-conductor outputs with signaling function.
0
AAP414
Number of delayed outputs with signaling function (with contact).
0
AAP612
Number of outputs, safety related, non-delayed, semi-conductor
0
AAP613
Number of outputs, safety-related, non-delayed, with contacts
0
AAP611
Number of outputs, safety related, delayed, semi-conductor
0
AAP405
Number of contacts, safety related, delayed, with contacts
0
BAC193
Design
2-channel
BAD722
suitable for safety functions
Yes
BAD414
Feedback circuit present
No
BAD636
Approval for BG BIA present
No
BAD640
Approval through TÜV present
Yes
BAD641
Approval for UL present
Yes
AAC272
function rotating speed monitoring present
No
BAH483
Standstill monitoring possible
Yes
AAO382
safety integrity level (SIL)
3
AAB970
min. operating frequency
2000 Hz
AAO663
GTIN
4055626133225
AAW338
Manufacturer product designation
Safety device
AAU734
Manufacturer product description
2-channel over-speed and zero-speed safety relay up to SIL 3, Cat. 4, PL e, 2 safe relay outputs, suitable for connecting HTL, TTL, or sine/cosine encoders as well as proximity switches, plug-in screw terminal block, width: 22.5 mm
AAO057
Product type
PSR-MM30-2NO-2DO-24DC-SC
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626133225
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
90328900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D