Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674154 - Vector T-handle - rivet mounted
Bill of material
16-7-4154
PREVIEW
REF
Reference
16-7-4154
MATERIAL
Material
polyamide and zinc die-cast
FINISH
Finish
black
A
131 mm
B
120 mm
NOTE
Note
adjustable 1 point cam (H10-60)
WEIGHT
weight
490 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25921-vector-t-handle-rivet-mounted.html
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D