Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674212 - Zinc die-cast dual ball catches
Bill of material
16-7-4212
PREVIEW
REF
Reference
16-7-4212
MATERIAL
Material
zinc die-cast
FINISH
Finish
chrome plated
A
50 mm
B
10 mm
C
16 mm
D
29.8 mm
I
2.5 mm
K
12.3 mm
C1
12.5 mm
E
3 mm
C2
7.4 mm
F
40 mm
H
30 mm
G
20 mm
WEIGHT
weight
26 g
J
9 mm
S
4.2 mm
FORCE
strength
3.3kg
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26215-zinc-die-cast-dual-ball-catches.html
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D