Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674213 - Zinc die-cast dual ball catches
Bill of material
16-7-4213
PREVIEW
REF
Reference
16-7-4213
MATERIAL
Material
zinc die-cast
FINISH
Finish
chrome plated
A
70 mm
B
13.5 mm
C
21.2 mm
D
49 mm
I
3 mm
K
17.2 mm
C1
17 mm
E
4 mm
C2
11 mm
F
60 mm
H
42 mm
G
30 mm
WEIGHT
weight
70 g
J
10.5 mm
S
4.2 mm
FORCE
strength
3.5kg
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26216-zinc-die-cast-dual-ball-catches.html
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D