Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
1619021 - Adjustable toggle latches with secondary lock and strike
Bill of material
16-1-9021
PREVIEW
REF
Reference
16-1-9021
MATERIAL
Material
304 stainless steel
FINISH
Finish
electropolished
A
70 mm
B
27.5 mm
C
13.5 mm
WEIGHT
weight
77 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30177-adjustable-toggle-latches-with-secondary-lock-and-strike.html
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D