Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673840 - Adjustable toggle latches with strike 138 mm
Bill of material
16-7-3840
PREVIEW
REF
Reference
16-7-3840
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
138 mm
B
52 mm
C
18 mm
NOTE
Note
138 < A < 150
WEIGHT
weight
100 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25049-adjustable-toggle-latches-with-strike-138-mm.html
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D