Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pinet
Description
1673844 - Adjustable toggle latches with strike 88 mm
Bill of material
16-7-3844
PREVIEW
REF
Reference
16-7-3844
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
88 mm
B
48.5 mm
C
26 mm
WEIGHT
weight
174 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25053-adjustable-toggle-latches-with-strike-88-mm.html
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D