Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673941 - Adjustable toggle latch without strike - 119.1 mm
Bill of material
16-7-3941
PREVIEW
REF
Reference
16-7-3941
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
119.1 mm
B
76.2 mm
C
25.9 mm
NOTE
Note
119.1 < A < 133.6
WEIGHT
weight
150 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25065-adjustable-toggle-latch-without-strike-119-1-mm.html
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D