Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pinet
Description
1673395 - Padlockable toggle latches - 80.5 mm
Bill of material
16-7-3395
PREVIEW
REF
Reference
16-7-3395
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
80.5 mm
B
32 mm
C
15 mm
NOTE
Note
drilled
WEIGHT
weight
58.5 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25949-padlockable-toggle-latches-80-5-mm.html
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D