Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673739 - Strikes for part numbers 16-7-3735, 16-7-3736, 16-7-3759 and 16-7-3760
Bill of material
16-7-3739
PREVIEW
REF
Reference
16-7-3739
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
28.5 mm
B
20.5 mm
NOTE
Note
undrilled
WEIGHT
weight
3.5 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25953-strikes-for-part-numbers-16-7-3759-and-16-7-3760.html
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D