Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Pinet
Description
1673760 - Spring loaded and padlockable toggle latches - 52 mm
Bill of material
16-7-3760
PREVIEW
REF
Reference
16-7-3760
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
55.5 mm
B
34.5 mm
C
12 mm
WEIGHT
weight
32 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25951-spring-loaded-and-padlockable-toggle-latches-52-mm.html
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D