Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673883 - Padlockable toggle latches - 97.6 mm
Bill of material
16-7-3883
PREVIEW
REF
Reference
16-7-3883
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
97.6 mm
B
33 mm
C
23.1 mm
WEIGHT
weight
68 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25044-padlockable-toggle-latches-97-6-mm.html
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D