Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674030 - Adjustable toggle latches with strike - padlockable - 174 mm
Bill of material
16-7-4030
PREVIEW
REF
Reference
16-7-4030
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
174 mm
B
50 mm
C
27 mm
NOTE
Note
174 < A < 186
WEIGHT
weight
236 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25061-adjustable-toggle-latches-with-strike-padlockable-174-mm.html
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D