카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
POWER JACKS
Description
EMT0500-J0A - Anti-Backlash, Inverted, Translating
Bill of material
EMT0500-J0A11S0-0100-EB00-0000
PCODE
Product Code
EMT0500-J0A11S0-0100-EB00-0000
GBF1
Gearbox Feature - 1
None
GBF2
Gearbox Feature - 2
Anti-Backlash (this option is zero backlash for ball screws)
GR
Gear Ratio
LSL
Lifting Screw Lead
WST
Worm Shaft Type
S
Stroke
mm
값 입력 S
Stroke
mm
cm
inch
ft
WSE
Worm Shaft Ends
SEF
Screw End Fitting
GM
Gearbox Mounting
LSM
Lifting Screw Material
LSC
Lifting Screw Covers
DT
Drive Type
LS
Mounting Kit for Limit Switches & Stop Nuts
PLS
Paint - Lubricant -Seals
B
Dimensions
128 mm
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
치수도
2D