Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Promatec
Description
FFC191235GHT, FFC191235BSPP - Pipe Thread - Female Thread
Bill of material
FFC191235GHT
PN
Part No. (Straight Thru)
THR
Thread Size
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
FFC
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
General Purpose
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
280°F
YCOLUMN
CPC High
138°C
ANCOLUMN
CPC Pressure Range
Vacuum to 125 psi,8.6 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Natural White Polysulfone
BCCOLUMN
Dark Gray Polysulfone
BDCOLUMN
Stainless Steel
BECOLUMN
Other
FDA EPDM Female GHT gasket
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D