Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Promatec
Description
NS1D24042812 - 1/4-28 V Insert NS1
Bill of material
NS1D24042812
PN
Part No. (Shutoff)
NS1D24042812
ID
Tubing Size ID
1/4 - 28 英寸
IDM
Tubing Size ID
6.4 mm
TT
Termination Type
Male
CCOLUMN
Product Number
NS1D24042812
DCOLUMN
Product Name
1/4"-28 Male Thread Valved In-Line Coupling Insert
FCOLUMN
CPC Series
NS1
GCOLUMN
CPC Bag Quantity
25
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
32°F
WCOLUMN
CPC Low
0°C
XCOLUMN
CPC High
120°F
YCOLUMN
CPC High
49°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
<br> &lt;0.02 cc per disconnect<br>0.01 cc per connect
ANCOLUMN
CPC Pressure Range
Vacuum to 15 psi, 1.0 bar
AYCOLUMN
REACH
AZCOLUMN
RoHS
Compliant
BACOLUMN
Glass filled Gray Polypropylene
BBCOLUMN
Gray Polypropylene
BCCOLUMN
NA
BDCOLUMN
NA
BECOLUMN
NA
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D