Catalog navigation
CAD Model seçimi
Uygun ürünler: 26
HELP_VARIABLE
Company
RCM
Description
RG 1500 - Minimum height, maximum force, hose cylinders with G1/8 charging port
Bill of material
RG1500-125-A
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
63 mm
P
Pressure
bar
PMIN
Pressione minima
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
daN
V
Volume
cm^3
S
Surface
10.18 cm^2
W
Weight
Kg
P2
Pressione FC
150 Bar
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D