IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RPA14 08,2X315
Rigon
Plastic
Ejector pins
Cylindrical head ejector pins
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{rigon/92_plastica/b0/g6/rpa14.prj},{NB=RPA14 08,2X315},{SIG=RPA14},{COD=RPA14 08,2X315},{D1=8.2},{D2=14},{K=5.0},{R=0.5},{L=315},{MAT=Steel 1.2343 - 1.2344},{DT=47 ± 5 HRC},{DS=45...46 HRC},{TR=not performed},{FIN=finemente rettificato}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 299
HELP_VARIABLE
Company
Rigon
Description
RPA14 - Unnitrided ejector pins ISO 6751 Forma A
Bill of material
RPA14 08,2X315
SIG
Designation
RPA14
COD
Code
RPA14 08,2X315
RPA14 08,2X315
D1
Diameter
8.2
8.2
mm
D2
Diameter
14
14
mm
K
Height
5.0
5.0
mm
R
+0.2
0.5
0.5
mm
L
Length
315
315
mm
MAT
Material
Steel 1.2343 - 1.2344
DT
Head hardness
47 ± 5 HRC
DS
Shaft hardness
45...46 HRC
FIN
Surface finishing
finemente rettificato
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D