Catalog navigation
Селекция на CAD модел
Налични продукти: 70
HELP_VARIABLE
Company
Rigon
Description
RPA 22 - Stainless steel ejector pin "NIROSTA" ISO 6751
Bill of material
RPA22 04,50X250
SIG
Designation
RPA 22
COD
Code
D1
Diameter
mm
D2
Diameter
mm
K
Height
mm
L
Length
mm
MAT
Material
1.4125 (inox)
DT
Head hardness
35±5 HRC
DS
Shaft hardness
60±2 HRC
TR
Thermic treatment
Hardened
FIN
Surface finishing
Finely grounded
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D