Catalog navigation
CAD model selection
Selectable products: 56
HELP_VARIABLE
Company
Rigon
Description
R32 - Sprue bushes with radius 40
Bill of material
R32 G1,0 F4 18X46
SIG
Designation
R32
COD
Code
ANG
mm
S
± 0.02
mm
K
Height
mm
D1
Diameter
mm
D
Diameter
mm
L
Length
mm
DD
Ø d G7
mm
MAT
Material
Steel 1.2826
DS
Surface hardness
55 ± 2 HRC
RES
Core resistance
110 - 130 kg/mm²
TR
Thermic treatment
Hardening and tempering
FIN
Surface finishing
Finely grounded
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D