Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Rittal
Description
Tilting adaptor +/–45° for command panels with support arm connection Ø 130 mm - Support arm system CP 60/120
Bill of material
6206.420 (W=0)
BEST
Model No.
6206.420
W
Angle
°
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Tilting adaptor +/–45°
BEZ2
Designation 2
for command panels with support arm connection Ø 130 mm
GEW
Weight
1.200 kg
CNSECLASS51
27-18-92-47
CNSECLASS70
27-18-92-61
CNSECLASS80
27-40-05-56
CNSETIM40
EC000882
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D