Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Rittal
Description
Adaptor from support arm connection Ø 130 mm to ▭ 120 x 65 mm - Support arm system CP 120
Bill of material
6212.500
BEST
Model No.
6212.500
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Adaptor
BEZ2
Designation 2
from support arm connection Ø 130 mm to 120 x 65 mm
GEW
Weight
0.500 kg
CNSECLASS51
27-18-92-47
CNSECLASS70
27-18-92-61
CNSECLASS80
27-40-05-56
CNSETIM40
EC000882
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D